
Electrical component, Terminal box cover
123B9707
Plastic Cover, UL
123B9707
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Plastic Cover, UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | 104157 PLASTIC COVER ECC V0, UL |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41 Gram |
| Net weight | 26 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.131 Cubic decimeter |
| EAN/UPC | 5702424669287 |