
Electrical component, Capacitor holder
123B9704
Starting Cap. Bracket: Height 80-82
123B9704
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Starting Cap. Bracket: Height 80-82 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | STARTING CAPACITOR BRACKET HEIGHT 80-82 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Capacitor holder |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Gram |
| Net weight | 22 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.084 Cubic decimeter |
| EAN/UPC | 5702424669317 |