
Electrical component, Capacitor holder
123B9703
Starting Cap. Bracket: Height 95
123B9703
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Starting Cap. Bracket: Height 95 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | STARTING CAPACITOR BRACKET: HEIGHT 95 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Capacitor holder |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Gram |
| Net weight | 22 Gram |
| Volume | 0.098 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424669324 |
| Proposition 65 | Cancer and Reproductive Harm |