Electronic component, Electronic controller
123B9605
Electronic controller
123B9605
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Yes without exemptions |
| Contains batteries | No |
| Description | Electronic controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | Electronic component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ELECTRONIC CONTROLLER DL Series SZ018 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electronic component |
| Product Type | Electronic controller |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.35 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.739 Liter |
| EAN/UPC | 5715162726020 |