Electrical component, Protector
123B9593
Protector DRB243S61A
Product specifications
Characteristic | Value |
---|---|
Description | Protector DRB243S61A |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | 104656 PROTECTOR DRB243S61A2 (043) |
Characteristic | Value |
---|---|
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.078 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.03 Liter |