
Electrical component, Motor protector
123B9547
Protector 7-565
123B9547
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Yes without exemptions |
| Contains batteries | No |
| Description | Protector 7-565 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | PROTECTOR 7-565, ELECTRICA GA3VMU00 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32 Gram |
| Net weight | 17 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.061 Cubic decimeter |
| EAN/UPC | 5702424669621 |