
Electrical component, Motor protector
123B9538
Protector 7-568
123B9538
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Protector 7-568 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | 101434 PROTECTOR 568, ELECTRICA GA3PLS00 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 36 Gram |
| Net weight | 21 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.061 Cubic decimeter |
| EAN/UPC | 5702424669706 |