
Electrical component, Motor protector
123B9446
Protector 19-404
123B9446
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Protector 19-404 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | PROTECTOR 19-404, SENSATA 4TM 205 NFB |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Gram |
| Net weight | 12 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.027 Cubic decimeter |
| EAN/UPC | 5702424670313 |