
Electrical component, Motor protector
123B9402
Protector 9-644
123B9402
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Protector 9-644 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | PROTECTOR 9-644, ELECTRICA T0490-L6 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 15 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.019 Cubic decimeter |
| EAN/UPC | 5715162722275 |