Electrical component, Start capacitor
123B9333
Start Capacitor
123B9333
Product specifications
Characteristic | Value |
|---|---|
| Description | Start Capacitor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 404832 Start Cap 216(45,5X95)+FIJAC.C/EC |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143 Gram |
| Net weight | 138 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |