
Miscellaneous, Miscellaneous
123B9329
Capacitor
123B9329
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Capacitor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Miscellaneous |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CON.ARR+TAPA+CAB.200µF/160V R.222+BRIDA |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.174 Kilogram |
| Net weight | 0.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.213 Liter |
| EAN/UPC | 5715162722800 |