
Electrical component, Start capacitor
123B9310
Starting Cap. 170µf/160V+Cover+Cable
123B9310
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Starting Cap. 170µf/160V+Cover+Cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | STARTING CAPACITOR+CC 170µF/160V, R.213 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 175 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.112 Cubic decimeter |
| EAN/UPC | 5702424670665 |