
Electrical component, Start capacitor
123B9306
Starting Capacitor 250µf/160V
123B9306
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Starting Capacitor 250µf/160V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | STARTING CAPACITOR 250µF/160V, REF. 219 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 153 Gram |
| Net weight | 138 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.178 Cubic decimeter |
| EAN/UPC | 5702424670689 |