Electrical component, Run capacitor
123B9239
Run Capacitor 30µF/250V
123B9239
Product specifications
Characteristic | Value |
|---|---|
| Description | Run Capacitor 30µF/250V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 103741 Run Cap 30µF/250V R328 UL Con Box |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.148 Liter |