
Electrical component, Run capacitor
123B9229
RUN CAPACITOR 3uF/450V
123B9229
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | RUN CAPACITOR 3uF/450V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | RUN CAPACITOR 3uF/450V |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 227 Gram |
| Net weight | 212 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.057 Cubic decimeter |
| EAN/UPC | 5702424670726 |