
Electrical component, Run capacitor
123B9216
Run Capacitor 15µf/250V
123B9216
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Run Capacitor 15µf/250V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | PER.CAP15µF/250VR.330 UL MET.CL.P2 (LR) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 135 Gram |
| Net weight | 120 Gram |
| Volume | 0.087 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428801553 |
| Proposition 65 | Cancer and Reproductive Harm |