
Electrical component, Run capacitor
123B9204
Run Capacitor 25µf/420V
123B9204
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Run Capacitor 25µf/420V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | RUN CAPACITOR 25µF/420V, REF. 310 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Gram |
| Net weight | 45 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.273 Cubic decimeter |
| EAN/UPC | 5702424670924 |