
Electrical component, Relay
123B9174
RELAY PTC JPQII-4.7
123B9174
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | RELAY PTC JPQII-4.7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | RELAY PTC JPQII-4.7 |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31 Gram |
| Net weight | 16 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.022 Cubic decimeter |
| EAN/UPC | 5702424671082 |