
Electrical component, Relay
123B9108
Relay + Con. Board ECC2 1131-8
123B9108
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Relay + Con. Board ECC2 1131-8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | RELAY + CON. BOARD 1131-8 (BDG 131S) |
Characteristic | Value |
|---|---|
| Other RoHS documentation | Saudi Arabia RoHS |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Gram |
| Net weight | 43 Gram |
| Volume | 0.115 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424671570 |
| Proposition 65 | Cancer and Reproductive Harm |