
Electrical component, Relay
123B9104
Relay + Con. Board ECC2 2089-8
123B9104
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Relay + Con. Board ECC2 2089-8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | RELAY + CON. BOARD 2089-8 (BDG 089S) |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Gram |
| Net weight | 43 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.115 Cubic decimeter |
| EAN/UPC | 5702424671600 |