
Connector, Adaptor
120Z5076
Rotolock Kit - MLZ048 12pc box
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Rotolock Kit - MLZ048 12pc box |
Family | Connector |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Rotolock Kit - MLZ048 12pc box |
Product Type | Adaptor |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.32 Kilogram |
Net weight | 1.32 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.863 Liter |
EAN/UPC | 5702428851169 |