Mounting, Compressor kit
120Z5072
Mounting Kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Mounting Kit |
Family | Mounting |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | MLZ/LLZ Service kit 3(12PK) |
Product Type | Compressor kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Mounting |
Usage | MLZ |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.32 Kilogram |
Net weight | 1.32 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.863 Liter |
EAN/UPC | 5702428837866 |