
Connector, Adaptor
120Z5056
LV Molded Plug Wire Harness
120Z5056
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LV Molded Plug Wire Harness |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | LV Molded Plug Wire Harness |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Adaptor |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.352 Kilogram |
| Net weight | 0.351 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428832434 |
| Proposition 65 | Cancer and Reproductive Harm |