
Mounting, Compressor kit
120Z5048
Grommet and sleeve
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Grommet and sleeve |
Family | Mounting |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | GROMMET AND SLEEVE KIT OF 16 SETS |
Product Type | Compressor kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Mounting |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.326 Kilogram |
Net weight | 2.325 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.418 Liter |
EAN/UPC | 5702428253147 |