
Mounting, Compressor kit
120Z5047
Grommet and sleeve
120Z5047
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Grommet and sleeve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | GROMMET AND SLEEVE KIT OF 12 SETS |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 0.175 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.418 Liter |
| EAN/UPC | 5702424536954 |