
Miscellaneous, Non return valve
120Z5046
Magnetic discharge non-return valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Magnetic discharge non-return valve |
Family | Miscellaneous |
In scope of WEEE | No |
Material Description | EXTERNAL CHECK VALVE 7/8TH ODS |
Characteristic | Value |
---|---|
Packing format | Multi pack |
Packing quantity | 6 |
Product Type | Non return valve |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Miscellaneous |
REACH Candidate List substances | No |
UL evaluated | Yes |
Usage | MLZ/MLM 058-066-076 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.425 Kilogram |
Net weight | 0.424 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.72 Liter |
EAN/UPC | 5702428251761 |