
Acoustic hood, Scroll
120Z5044
Acoustic hood
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Basic Data Text Template | |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Acoustic hood |
Family | Acoustic hood |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | [DEL]Acoustic hood MLZ now use 120Z5084 |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Scroll |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Acoustic hood |
REACH Candidate List substances | No |
UL evaluated | Yes |
Usage | HHP030-038-045HLH061-068HLJ072-083HRH044HRH049HRH051-056HRM048-081HRP048-081MLZ/MLM030-038-045-048 LLZ024-033 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.801 Kilogram |
Net weight | 3.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 20.65 Liter |
EAN/UPC | 5702428251747 |