
Acoustic hood, Scroll
120Z5043
Acoustic hood
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
120Z5043
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Acoustic hood |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
| Material Description | [DEL]ACCOUSTIC HOOD now use 120Z5083 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | HHP015-026HRH 031-040HRH020HRH047HRH048HRM 032-047HRP 032-047LLZ013-015-018MLZ/MLM015-019-021-026 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.931 Kilogram |
| Net weight | 9.93 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.269 Liter |
| EAN/UPC | 5702428251730 |