
Electrical component, Terminal box
120Z5018
Terminal box
120Z5018
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Terminal box |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ST TERMINAL COVER - RING TERMINAL |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | PSH019.023.026.030.039 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.062 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.2 Cubic decimeter |
| EAN/UPC | 5702428584753 |