Lubricant, 320HV
120Z1009
Lubricant 320HV-1-litre can
120Z1009
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | Lubricant 320HV-1-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| Material Description | Lubricant 320HV POLYVINYL ETHER 1L CAN-I |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 320HV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.152 Kilogram |
| Net weight | 1.097 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 349.6 Liter |
| EAN/UPC | 5715255137948 |