Manifold kit, Trio kit
120Z0985
Kit trio , restrictor tube 3''1/8-D46,7
120Z0985
Product specifications
Characteristic | Value |
|---|---|
| Description | Kit trio , restrictor tube 3''1/8-D46,7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Material Description | Kit trio , restrictor tube 3''1/8-D46,7 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |