Manifold kit, Tandem kit
120Z0981
Kit tandem , restrictor tube 2''5/8-D32
120Z0981
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit tandem , restrictor tube 2''5/8-D32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Material Description | Kit tandem , restrictor tube 2''5/8-D32 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Kilogram |
| Net weight | 2.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |