Manifold kit, Tandem kit
120Z0980
Kit tandem, restrictor tube 2"1/8
120Z0980
Product specifications
Characteristic | Value |
|---|---|
| Description | Kit tandem, restrictor tube 2"1/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Material Description | Kit tandem , restrictor tube 2''1/8-D27 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Kilogram |
| Net weight | 2.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |
| EAN/UPC | 5715255096023 |