Electrical component, Motor protection module
120Z0977
Electrical module 110/240V
120Z0977
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Electrical module 110/240V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Identical product | 120Z0585120Z0938 |
| In scope of WEEE | No |
| Material Description | ELECTRICAL MODULE 110/240V |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protection module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 240 Gram |
| Net weight | 200 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.539 Liter |
| EAN/UPC | 5715255041764 |