Electrical component, Motor protection module
120Z0976
Electrical module 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Electrical module 24V |
In scope of WEEE | No |
Material Description | ELECTRICAL MODULE 24V |
Characteristic | Value |
---|---|
Product Type | Motor protection module |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 240 Gram |
Net weight | 200 Gram |
Characteristic | Value |
---|---|
Volume | 3.539 Liter |
EAN/UPC | 5715255041740 |