
Electrical component, Oil Level sensor
120Z0970
Kit OLS 24V
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit OLS 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT OLS 24V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Oil Level sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 110 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.033 Hectoliter |
| EAN/UPC | 5715255007753 |