Manifold kit, Trio kit
120Z0963
Kit trio DSN540T
120Z0963
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit trio DSN540T |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | KIT TRIO DSN540T |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.953 Kilogram |
| Net weight | 1.86 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5715255099086 |