Crankcase heater, Belt heater
120Z0957
Crankcase heater belt 80W 230V
120Z0957
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Crankcase heater belt 80W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| Material Description | C-HEATER BELT 80W 230V SILICONE |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 7.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 15.29 Liter |