Mounting, Compressor kit
120Z0944
Bag of mounting hardware, rigid x8
120Z0944
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Bag of mounting hardware, rigid x8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Bag of mounting hardware, rigid x8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.65 Kilogram |
| Net weight | 1.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.16 Liter |