Mounting, Grommets
120Z0942
Sleeve for solid grommet (x48)
120Z0942
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Sleeve for solid grommet (x48) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Sleeve for solid grommet (x48) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Grommets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 350 Gram |
| Net weight | 300 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5715162955789 |