Mounting, Grommets
120Z0941
Aluminun Washer 8mm (x48)
120Z0941
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Aluminun Washer 8mm (x48) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Aluminun Washer 8mm (x48) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Grommets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 800 Gram |
| Net weight | 750 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5715162955772 |