Manifold kit, Suction header restrictor
120Z0940
Suction washer ø35.5 (x10)
120Z0940
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Suction washer ø35.5 (x10) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Suction washer ø35.5 (x10) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction header restrictor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 400 Gram |
| Net weight | 300 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5715162955765 |