Electrical component, Motor protection module
120Z0937
Electrical module 24V
120Z0937
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Electrical module 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ELECTRICAL MODULE 24V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protection module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.22 Kilogram |
| Net weight | 0.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5715162792841 |