Acoustic hood, Scroll
120Z0935
Acoustic hood DSN120
120Z0935
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Acoustic hood DSN120 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| Material Description | Accoustic hood DSN120 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 3.651 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.607 Liter |