Manifold kit, Suction restrictor assembly
120Z0933
Restrictor and tee VCH299H/VCH355
120Z0933
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Restrictor and tee VCH299H/VCH355 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Restrictor and tee ASM VCH299H/VCH355 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction restrictor assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.15 Kilogram |
| Net weight | 1.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Cubic decimeter |
| EAN/UPC | 5715162783481 |