Manifold kit, Tandem kit
120Z0922
Kit tandem even, solid,washer 24mm, braz
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kit tandem even, solid,washer 24mm, braz |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Kit tandem even, solid,washer 24mm, braz |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.52 Kilogram |
Net weight | 0.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.679 Cubic decimeter |
EAN/UPC | 5715162716700 |