Acoustic hood, Scroll
120Z0914
Acoustic hood VZN086-104
120Z0914
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Acoustic hood VZN086-104 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Acoustic Hood Generic VZN 086-104 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.4 Kilogram |
| Net weight | 3.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Cubic decimeter |
| EAN/UPC | 5715162886519 |