Electrical component, Terminal box cover
120Z0910
E-Box Cover
120Z0910
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | E-Box Cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | E-Box Cover Large Scroll |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 420 Gram |
| Net weight | 400 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.16 Liter |
| EAN/UPC | 5715162854280 |