Manifold kit, Tandem kit
120Z0909
VCH115+VCH115 mounting Kit
120Z0909
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VCH115+VCH115 mounting Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VCH115+VCH115 mounting Kit |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.22 Kilogram |
| Net weight | 0.21 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.905 Cubic decimeter |
| EAN/UPC | 5715162688328 |