
Manifold kit, Tandem kit
120Z0904
Kit Tandem PSH, Solid, washer 27/28mm, OEL 1”5/8
120Z0904
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit Tandem PSH, Solid, washer 27/28mm, OEL 1”5/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Kit Tandem, Solid, washer 27mm,OEL 1”5/8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.32 Kilogram |
| Net weight | 1.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |